DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at LogiMAT 2024

Flexible automation solutions for warehouse and distribution logistics

LogiMAT

Rethinking goods and data flows with New Automation Technology

Optimized intralogistics and efficient process management right into the cloud: At LogiMAT in Stuttgart, Germany, from March 19 to 21, Beckhoff will present groundbreaking technology for open and standardized control of goods flows in and on the machine, from the production line to the warehouse, or directly to dispatch. Beckhoff provides innovative and flexible solutions here with the XPlanar motor system and the XTS eXtended Transport System. We will present our showstopper, the MX-System for control cabinet-free automation. Don‘t miss our innovations: come visit us at LogiMAT at Booth 3C20 in Hall 3.

Don‘t miss Doug Schuchart‘s presentation, titled “Boost uptime, extend equipment life: Advantages of Beckhoff‘s high-performance, open control platform”. The global material handling and intralogistics manager from Beckhoff USA will give his presentation in Forum Nord in Hall 7 at 11 a.m. on March 19.

We‘re looking forward to seeing you at Booth 3C20 in Hall 3!

MX-System: A pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

TwinCAT Chat: Develop efficiently with AI support

  • large language models (LLMs) with integrated TwinCAT 3 in an engineering environment
  • LLM pre-initialized and optimized for TwinCAT requests
  • automated creation, optimization, and commenting for PLC code
  • increases productivity in software development with TwinCAT

Learn more

Decentralized automation for warehouses and logistics: High-performance, space-saving and robust

  • a modular and scalable portfolio for maximum flexibility
  • system-integrated from IP20 to IP67 − drives, I/Os, and safety
  • powerful EP7402 motor controller box for roller drives
  • C7015: an IP65 industrial PC with multi-core performance
  • little wiring work and optimized topologies thanks to One Cable Automation
  • synchronous servomotors, electric cylinders, and stepper motors with integrated power electronics

Learn more

Intelligent product transport: XTS and XPlanar

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • hovering planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT)

  • contactless energy and synchronous realtime data transmission to XTS movers
  • movers become mobile processing stations

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
19.03.2024 – 21.03.2024
Beckhoff main stand:
Hall 3, Booth 3C20
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.logimat-messe.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com