The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1201-1xxx dual-axis module is available in the low power range with a rated output current of 1.65 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1011, AM1012, or AM1021 servomotor, provides an optimum servo system with a rated power range of 50…200 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.
AM8000 synchronous servomotors with One Cable Technology (OCT) are also supported, along with asynchronous and reluctance motors. The devices support TwinSAFE as standard in order to implement the STO/SS1 drive-integrated safety functions. Further TwinSAFE Safe Motion safety functions are available as options.
The AX1000 ultra-compact servo drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.
Safety projects can be created quickly and easily with the TE9000 TwinCAT 3 Safety Editor. The TE9200 TwinSAFE Loader/User is also available as additional support.
Product status:
product announcement | estimated market release 1st quarter 2026
| Product variants | Rated supply voltage | Number of channels | Rated output current (channel) | TwinSAFE safe drive technology | Feedback system | Supported types of motors |
|---|---|---|---|---|---|---|
| AX1201-1101-0000 | 1 x 110…240 V AC | 2 | 1.65 A | STO/SS1 (FSoE) | OCT | synchronous servomotor, asynchronous motor , reluctance motor |
| AX1201-1201-0000 | 1 x 110…240 V AC | 2 | 1.65 A | STO/SS1 (FSoE and I/O) | OCT | synchronous servomotor, asynchronous motor , reluctance motor |
| AX1201-1301-0000 | 1 x 110…240 V AC | 2 | 1.65 A | Safe Motion (FSoE) | OCT | synchronous servomotor, asynchronous motor , reluctance motor |
Product information
| Technical data | AX1201-1301-0000 |
|---|---|
| Function | servo drive with Safe Motion |
| Channels | 2 |
| Rated supply voltage | 1 x 110…240 V AC |
| DC link voltage | max. 420 V DC |
| Rated output current (channel) | 1.65 A |
| Peak output current (channel) | 5.8 A |
| Feedback | OCT |
| System bus | EtherCAT |
| Drive profile | CiA402 according to IEC 61800-7-201 (CoE) |
| Realization STO | via FSoE |
| Safe stop functions | Safe Torque Off (STO), Safe Operating Stop (SOS), Safe Stop 1 (SS1), Safe Stop 2 (SS2) |
| Safe acceleration functions | Safe Maximum Acceleration (SMA), Safe Acceleration Range (SAR) |
| Safe braking functions | Safe Brake Control (SBC), Safe Brake Test (SBT) |
| Safe direction functions | Safe Direction positive (SDIp), Safe Direction negative (SDIn) |
| Safe speed functions | Safely Limited Speed (SLS), Safe Speed Range (SSR), Safe Speed Monitor (SSM), Safe Maximum Speed (SMS) |
| Safe position functions | Safely Limited Position (SLP), Safe CAM (SCA), Safely Limited Increment (SLI) |
| Safety standard | EN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3) |
| Ambient temperature (operation) | 0…40°C, up to 55°C with power reduction (see documentation) |
| Approvals/markings | CE, cULus (in preparation) |
| Housing data | AX1xxx-1xxx |
|---|---|
| Protection rating | IP20 |
| Width | 50 mm |
| Dimensions | AX1201-1301-0000 |
|---|---|
| Height | 164 mm |
| Depth | 185 mm |
| Width | 50 mm |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use