DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7000-0005 | M8 EtherCAT P/EtherCAT interface, IP67, P-coded input, EtherCAT A-coded output, cable adapter passive, shielded

ZS7000-0005 | M8 EtherCAT P/EtherCAT interface, IP67, P-coded input, EtherCAT A-coded output, cable adapter passive, shielded

ZS7000-0005 | M8 EtherCAT P/EtherCAT interface, IP67, P-coded input, EtherCAT A-coded output, cable adapter passive, shielded

ZS7000-0005 | M8 EtherCAT P/EtherCAT interface, IP67, P-coded input, EtherCAT A-coded output, cable adapter passive, shielded

ZS7000-0005 | M8 EtherCAT P/EtherCAT interface, IP67, P-coded input, EtherCAT A-coded output, cable adapter passive, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Cable adapter M8 socket EtherCAT P input to M8 socket EtherCAT output.

Product status:

regular delivery

Product information

Technical dataZS7000-0005
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingP-coded
Body colormetal
A135.00 mm
B140.00 mm
B2Ø 10.1 mm
Ordering information
ZS7000-0005cable adapter passive, EtherCAT P to EtherCAT, IP67, straight, M8, P-coded, 4-pin, female to M8, A-coded, 4-pin, female, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use