DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2000-3712 | M12 plug field assembly, sensor, IP65/67, with cold junction compensation

ZS2000-3712 | M12 plug field assembly, sensor, IP65/67, with cold junction compensation

ZS2000-3712 | M12 plug field assembly, sensor, IP65/67, with cold junction compensation

ZS2000-3712 | M12 plug field assembly, sensor, IP65/67, with cold junction compensation

ZS2000-3712 | M12 plug field assembly, sensor, IP65/67, with cold junction compensation

M12 plug field assembly for sensor cables with temperature compensation element.

Pt1000 for temperature compensation measurement

The M12 plug is suitable for temperature compensation for the EP3314, IE3312 and IP3312-Bxxx fieldbus box modules. The plug contains an integrated Pt1000 element. The measuring thermocouple can be connected via screw terminals in the plug. The temperature at the transition from the thermocouple to the screw terminal is measured via the Pt1000 element. This temperature is automatically compensated in the module.

 

Product status:

regular delivery

Product information

Technical dataZS2000-3712
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Wire terminationscrew connection
Max. wire cross-sectionmax. 0.75 mm² (AWG18)
Max. cable outer diameter3.0 - 6.5 mm
Body colorblack
dimensions
A1~60.00 mm
A2Ø 20.00 mm
Ordering information
ZS2000-3712plug, field assembly, sensor, IP65/67, M12, straight, male, 5-pin, A-coded, with cold junction compensation
Accessories
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0003torque cable key, M12F/wrench size 18, for ZB8801-0000

Loading content ...

© Beckhoff Automation 2024 - Terms of Use