ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-inNew

Image similar, may contain optional accessories
ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

Image similar, may contain optional accessories
ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

Run

Drv enable
Drv error

DI 1

UP 24 V


Drv warning


DI 2

48 V
Power contact
+24 V DC
Power contact
0 V
Digital input 1
+24 V DC
+24 V DC
Encoder OCT+
Drive phase U
Drive phase W
Drive brake+
Infeed + 8…48 V
Digital input 2
0 V
0 V
Encoder OCT-
Drive phase V
Drive brake-
0 V
ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

ED7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, push-in

The ED7211-0010 servomotor EtherCAT Terminal offers high servo performance in a very compact design for motors in the AM8100 series up to 4.5 A (lrms). The integrated One Cable Technology (OCT) combines a motor cable and an absolute feedback system in a single cable. The electronic nameplate of the AM81xx motors is read automatically, which means that the motor parameters are configured automatically. This significantly reduces wiring work and simplifies commissioning.

 

The fast control technology, based on field-orientated current and PI speed control, enables dynamic and precise positioning tasks. Comprehensive monitoring functions (over/undervoltage, overcurrent, temperature, motor utilization via I²T model) ensure a high level of operational reliability. EtherCAT, as a high-performance system communication, and CAN over EtherCAT (CoE), as the application layer, enable ideal integration into PC-based control technology. The latest power semiconductors minimize power loss and allow power to be fed back into the DC link in braking mode. 16 LEDs signal status, warning, and error messages as well as active limitations.

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

GeneralED7211-0010
Number of channels | Total1
Internal communication protocolEtherCAT
Motion interfaceED7211-0010
Number of channels1
Load typepermanent magnet-excited three-phase synchronous motor (PMSM)
Inductancemin. 300 µH
Load supply | Input voltage8…48 V DC
Output current | Rated current4.5 A
Output current | Peak current9 A for 1 s
Rated power276 W
Rotating field frequency0…599 Hz
Frequency | PWM16 kHz
Frequency | Current controller32 kHz
Frequency | Position controller16 kHz
Frequency | Speed controller16 kHz
STOno
SS1no
Safe Motionno
Cable length | OCTmax. 20 m
Chopper resistanceexternally, with EL9576
Position interfaceED7211-0010
Number of channels1
Functionmotor position feedback
Sensor typesabsolute feedback (OCT)
Resolution | Process data (position)32 bit
OCT
Electronic nameplateyes
Open-circuit recognitionyes
Digital inputED7211-0010
Standard digital | Positive switching
Number of channels2
Functiontouch probe
Connection technology1-wire, 2-wire, 3-wire
Signal range | Nominal24 V DC
“0” signal voltagemax. 1.8 V DC
“1” signal voltagemin. 3 V DC
Input currenttyp. 1.75 mA
Cable length | Sensor cablemax. 30 m
Digital outputED7211-0010
Standard digital | Positive switching
Number of channels1
Functionmotor holding brake
Load typeohmic, inductive
Connection technology2-wire
Signal range | Nominal24 V DC
Signal range | Technical20.4…28.8 V DC
Output currentmax. 0.5 A
Short-circuit proofyes
Short circuit current limittyp. < 2 A
Output stagepush
Breaking energy | Inductiveno
XFCED7211-0010
Distributed clocksyes
Distributed clocks | Precision< 1 µs
Distributed clocks | Scope64 bit
Timestampyes
Timestamp | Precision< 1 µs
Timestamp | Resolution1 ns
Oversamplingno
Supply and electrical isolationED7211-0010
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 175 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A DC
Power contacts | Current consumptionload-dependent
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED7211-0010
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Installation positionsee documentation
Standards and approvalsED7211-0010
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4, conforms to IEC/EN 61800-3
MarkingsCE
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use