ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DCNewPreferred type

Image similar, may contain optional accessories
ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

Image similar, may contain optional accessories
ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

Run
Ch. 1 steady
Ch. 1 warning
Ch. 1 error



UP 24 V
Ch. 2 steady
Ch. 2 warning
Ch. 2 error



Power contact
+24 V DC
Power contact
0 V
Ch. 1 UBridge+
Ch. 1 USense+
Ch. 1 sensor supply UExc+
Ch. 2 sensor supply UExc+
Ch. 2 USense+
Ch. 2 UBridge+
Ch. 1 UBridge-
Ch. 1 USense-
Ch. 1 sensor supply UExc-
Ch. 2 sensor supply UExc-
Ch. 2 USense-
Ch. 2 UBridge-
ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

ED3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, push-in, sensor supply 5/10 V DC

The ED3362-0100 analog input terminal enables the direct connection of two independent resistance bridges (strain gauges – SG) or load cells using the 4-wire or 6-wire connection technique. It records the ratio of the bridge voltage UBridge to the measured supply voltage USense and outputs the calculated load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations.

 

Special features:

  • integrated, switchable 5 V/10 V bridge supply UExc, generated from the power contacts
  • parallel connection of bridges possible due to powerful bridge supply
  • sampling rate of 10 ksps

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED3362-0100
Number of channels | Total2
Internal communication protocolEtherCAT
Analog inputED3362-0100
Strain gauge
Number of channels2
Sensor typesStrain gauge, load cells
Connection technology4-wire, 6-wire
Resolution | Technical24 bit
Resolution | Process data18.34... nV/V
Display | Process dataREAL32, INT16, INT32
ADC conversion methoddelta-sigma
Conversion typesimultaneous
Conversion timemin. 100 µs
Conversion ratemax. 10 ksps
Signal range | UBridge±4 V DC
Signal range | UBridge, final value (FSV)4 V DC
Signal range | USense±12 V DC
Signal range | USense, final value (FSV)12 V DC
Internal resistance/impedance | UBridgemin. 5 MΩ
Internal resistance/impedance | USensemin. 5 MΩ
Ground referencedifferential
Measuring procedureratiometric
Input filter limit frequency10 kHz
Dielectric strengthmax. 30 V
Accuracy/uncertainty | Of the FSV< ±0.05%
Sensor supply | Output voltage5 V DC/10 V DC
Sensor supply | Output currentmax. 100 mA
Open-circuit recognitionyes
XFCED3362-0100
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED3362-0100
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 90 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A DC
Power contacts | Current consumptionload-dependent
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED3362-0100
Operating temperature-25…+55°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED3362-0100
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use