The ED6011-0009 EtherCAT Terminal enables the connection of serially communicating devices to the automation system. Extensive parameterization options allow flexible adaptation to different communication requirements.
The following parameters, among others, can be set via the control or TwinCAT: communication standard (RS232, RS422, or RS485), electrical termination/fail-safe, handshake, baud rate, data format (e.g., 8N1), half-duplex or full-duplex operation, and other options.
In conjunction with the TwinCAT Virtual Serial COM Driver, the terminal can be used as a Windows COM interface, or alternatively with the TwinCAT 3 Modbus RTU Library as a Modbus RTU interface.
The ED6011-0009 has a serial channel which provides a switchable 5 V DC supply for the connected remote station.
Special features:
- powerful driver for high numbers of devices and long lines
- wide baud rate range
- comprehensive parameterization options
- send and receive with distributed clock timestamp
- integrated remote station supply
Product status:
product announcement | estimated market release 3rd quarter 2026
Product information
| General | ED6011-0009 |
|---|---|
| Number of channels | Total | 1 |
| Internal communication protocol | EtherCAT |
| Communication interface | ED6011-0009 |
|---|---|
| Number of channels | 1 |
| Interface | RS232, RS422, RS485 |
| Protocol | variable |
| Transmission type | half or full duplex |
| Transmission medium | copper |
| Device type | master, slave |
| Transmission rate | 300 baud...1 Mbaud |
| Data buffer | Receiving | 4 kbyte |
| Data buffer | Sending | 4 kbyte |
| Number of devices | max. 256 |
| Device supply | Output voltage | 5 V DC |
| Termination resistor | termination: 120 Ω, switchable, bias/fail-safe: 560 Ω, switchable |
| ID switch | no |
| XFC | ED6011-0009 |
|---|---|
| Distributed clocks | yes |
| Distributed clocks | Accuracy | < 1 µs |
| Distributed clocks | Scope | 64 bit |
| Timestamp | yes |
| Timestamp | Accuracy | typ. < 10 µs |
| Timestamp | Resolution | 1 ns |
| Oversampling | no |
| Supply and electrical isolation | ED6011-0009 |
|---|---|
| Electronics | Supply voltage | via E-bus |
| Electrical isolation | Channel/bus | functional, 707 V DC (type test) |
| Environmental conditions | ED6011-0009 |
|---|---|
| Relative humidity | 95%, no condensation |
| Installation position | variable |
| Standards and approvals | ED6011-0009 |
|---|---|
| Vibration resistance | conforms to EN 60068-2-6 |
| Shock resistance | conforms to EN 60068-2-27 |
| EMC immunity | conforms to EN 61000-6-2 |
| EMC emission | conforms to EN 61000-6-4 |
| Markings | CE |
| Approvals | UL (in preparation) |
| Housing data | ED-24-D-Sub-S |
|---|---|
| Weight | approx. 80 g |
| Protection rating | IP20 |
| Material | polycarbonate |
| Dimensions | Width (single) | 27 mm |
| Dimensions | Width (stacked) | 24 mm |
| Dimensions | Height | 100 mm |
| Dimensions | Depth | 52 mm |
| Installation | Terminal/back wall | DIN rail, 35 mm (EN 60715) |
| Installation | Terminal/terminal | double slot and key connection |
| Connection mechanism | D-sub |
| Number of poles | 9-pin |
| Contact type | socket |
| Power contact | "+" (left) | no |
| Power contact | "+" (right) | no |
| Insertion lock for power contact "+" | yes |
| Power contact | "-" (left) | no |
| Power contact | "-" (right) | no |
| Insertion lock for power contact "-" | yes |
| Power contact | "⏚" (left) | no |
| Power contact | "⏚" (right) | no |
| Insertion lock for power contact "⏚" | yes |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use
