ZK1031-6100-1xxx | PROFIBUS cable, PUR, drag-chain suitable

ZK1031-6100-1xxx | PROFIBUS cable, PUR, drag-chain suitable

ZK1031-6100-1xxx | PROFIBUS cable, PUR, drag-chain suitable

ZK1031-6100-1xxx | PROFIBUS cable, PUR, drag-chain suitable

ZK1031-6100-1xxx | PROFIBUS cable, PUR, drag-chain suitable

M12, plug, straight, male, 4-pin, B-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingB‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)2-wire + shielding
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section2 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.5 mm ± 0.4 mm
Min. bending radius, fixed installation7.5 x outer cable diameter
Max. number of cycles5 million
Jacket colorviolet (similar to RAL 4001)

For further technical details, please refer to the data sheet.

A149.00 mm
Ordering informationLength
ZK1031-6100-10202.00 m
ZK1031-6100-10505.00 m
ZK1031-6100-110010.00 m
ZK1031-6100-112512.50 m
ZK1031-6100-115015.00 m
ZK1031-6100-124524.50 m
ZK1031-6100-128028.00 m

Further length on request

Loading content ...

Material complianceZK1031-6100-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1031-6100-102010a7d16d-6479-432b-b1eb-85e7269af166
ZK1031-6100-1050644d5e78-6734-45af-979c-a2ab8b89745c
ZK1031-6100-110059503753-d7bf-4164-8005-ff9ec6dc179b
ZK1031-6100-1125SCIP submission in progress
ZK1031-6100-1150aba6abda-0420-4bec-9627-0ba301f50eaf
ZK1031-6100-1245SCIP submission in progress
ZK1031-6100-1280SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use