ZK1090-3166-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3166-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3166-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3166-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3166-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M12, flange, straight, female, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingD‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage160 V (according to IEC 61076-2-101)
Recommended torque, nut1…1.2 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B143.00 mm
B2M12 inner diameter, M16 outer diameter
Ordering informationLength
ZK1090-3166-00020.20 m
ZK1090-3166-00030.30 m
ZK1090-3166-00040.40 m
ZK1090-3166-00060.60 m
ZK1090-3166-00080.80 m
ZK1090-3166-00090.90 m
ZK1090-3166-00101.00 m
ZK1090-3166-00151.50 m
ZK1090-3166-00202.00 m
ZK1090-3166-00303.00 m
ZK1090-3166-00404.00 m
ZK1090-3166-010010.00 m
ZK1090-3166-020020.00 m

Further length on request

Loading content ...

Material complianceZK1090-3166-0xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3166-00022c6867d1-f432-4dfc-b4c0-ccfc39d1b4d9
ZK1090-3166-00037314a751-3df6-4c86-a94c-5666f59f6271
ZK1090-3166-0004d5bef805-a069-4ce6-9fb7-5d6aff703a9f
ZK1090-3166-00064af28500-c973-4ed2-b654-a672ba574908
ZK1090-3166-0008SCIP submission in progress
ZK1090-3166-0009SCIP submission in progress
ZK1090-3166-0010047c04b7-b740-41bd-9a5a-74d161cc3d4f
ZK1090-3166-00157bfd9b5f-7f3d-4ee2-b35d-da040d7d089d
ZK1090-3166-0020405cfe17-ccd2-4240-b418-c3d6a1e2a9b6
ZK1090-3166-003025284bf7-663f-4bbc-83a0-eceb61c6de7d
ZK1090-3166-0040d03c37d0-7371-4ce3-a6dc-db780cd4f0b1
ZK1090-3166-0100eb3c5fde-8c6a-4f2f-ab70-d94ba5dffd50
ZK1090-3166-02005fd97de0-e0ed-43b0-bd27-e54936c882bc

Loading content ...

© Beckhoff Automation 2026 - Terms of Use