CP49xx-0030 | Next multi-touch built-in Control Panel with CP-Link 5New

CP49xx-0030 | Next multi-touch built-in Control Panel with CP-Link 5

CP49xx-0030 | Next multi-touch built-in Control Panel with CP-Link 5

CP49xx-0030 | Next multi-touch built-in Control Panel with CP-Link 5

CP49xx-0030 | Next multi-touch built-in Control Panel with CP-Link 5

Next panel generation as the basis for HMI applications | CP4xxx/CP5xxx

Three advantages of the new multi-touch series | CP4xxx/CP5xxx

Next panel generation as the basis for HMI applications | CP4xxx/CP5xxx

Three advantages of the new multi-touch series | CP4xxx/CP5xxx

For optimized operating concepts: The Next multi-touch panel generation

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.

Beckhoff offers the following display sizes:

  • 7-inch, 800 x 480 (5:3)
  • 10.1-inch, 1280 x 800 (16:10)
  • 15.6-inch, full HD resolution 1920 x 1080 (16:9)
  • 18.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 23.8-inch, full HD resolution 1920 x 1080 (16:9)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release 4th quarter 2026

Product variantsTransmission technologyProduct status
CP49xx-0030CP-Link 5product announcement
CP49xx-0020DisplayPort/USBproduct announcement

Product information

Technical dataCP49xx-0030Options
Device typeMulti-touch built-in Control Panel with CP-Link 5 interface
Housingaluminum housing with glass front
Touch screenmulti-finger touch screen
Protection ratingfront side IP65, rear side IP20
Connection technologyCP-Link 5 enables to connect the Control Panel at a distance of up to 100 m to the PC via a Cat.6A cable with either an integrated or separate 24 V DV power supply depending on the transmitter module.
InterfacesRJ45 for CP-Link 5, 2 x USB 2.01 x USB in the front
Operating temperature0…50°C
Installationclamping levers for fast installation
Power supply24 V DC
CP49xx-0030
CP4907-00307-inch display 800 x 480
CP4910-003010.1-inch display 1280 x 800
CP4916-003015.6-inch display 1920 x 1080
CP4918-003018.5-inch display 1920 x 1080
CP4921-003021.5-inch display 1920 x 1080
CP4924-003023.8-inch display 1920 x 1080
Options
C9900-E3401-port USB 3.0 interface in the front of the CP4xxx, USB-A socket with IP65 rubber cap

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use