ZS4800-2013 | Connector for AX8000: motor connector plug

ZS4800-2013 | Connector for AX8000: motor connector plug

ZS4800-2013 | Connector for AX8000: motor connector plug

ZS4800-2013 | Connector for AX8000: motor connector plug

ZS4800-2013 | Connector for AX8000: motor connector plug

Connector for AX8000: X13/X23 motor connector plug, plug 8-pin, max. 6.0 mm² (power), max. 1.5 mm² (OCT/thermo+brake)

Product status:

regular delivery

Product information

Technical dataZS4800-2013
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationPush-in
Max. wire cross-sectionAWG24…AWG8 (0.5 mm²…10 mm²)

For further technical details, please refer to the data sheet.

A160.00 mm
A247.00 mm
Ordering informationZS4800-2013 | Connectors
ZS4800-2013connector for AX8000: X13/X23 motor connector plug with 30° angled cable outlet, socket, 8-pin, max. 6.0 mm² (power), max. 1.5 mm² (OCT/thermo+brake)

© Beckhoff Automation 2026 - Terms of Use