DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MK1100-0002-1111 | Coupler module, EtherCAT coupler, M8

Presentation of the MX-System

Presentation of the MX-System

The MK1100-0002-1111 coupler module enables the MX-System to be integrated into external EtherCAT control architectures. The coupler has one input and one output port. This enables topologies in which several MX-System stations can be distributed or used as an EtherCAT segment in a higher-level network.

Product status:

product announcement

Product information

Technical dataMK1100-0002-1111
Product categorycoupler modules
TypeEtherCAT
Connection methodM8
Devicesup to 65,535 devices in one network
Supply voltage from backplane24 V DC
Distance between stationsmax. 100 m (100BASE-TX)
Data transfer rates100 Mbit/s
Baseplate interfacedata connector
Diagnosticsyes
Hot swapyes
TwinCAT versionTwinCAT 3
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use