DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

MO1034-0000-1112 | I/O module, 4-channel digital input, 24 V DC, potential-free, M12

Presentation of the MX-System

Presentation of the MX-System

The MO1034-0000-1112 digital input module acquires the binary 24 V DC control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The module has four channels that indicate their signal state via light emitting diodes.

 

Special features:

  • input specification type 1
  • low delay due to fast 10 µs input filter
  • usable, for example, for inductive or capacitive sensors
  • electrical isolation of individual channels, potential-free

Product status:

product announcement

Product information

Technical dataMO1034-0000-1112
Product categoryI/O modules
Category/versiondigital input
Channels4
Input voltage24 V DC (-15 %/+20 %)
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V
Input filteradjustable 0…100 ms
Input currenttyp. 3 mA
SpecificationEN 61131-2, type 1, positive switching, potential-free
Connection methodM12
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Special featuresgalvanically isolated inputs
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use