DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

MO1254-0000-1112 | I/O module, 4-channel digital input, 24 V DC, 1 µs, M12, timestamp

Presentation of the MX-System

Presentation of the MX-System

The MO1254-0000-1112 digital input module acquires the fast binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the controller. The module has four channels that indicate their signal state via light emitting diodes. The signals are furnished with a time stamp that identifies the time of the last edge change with a resolution of 1 ns. With this XFC technology, signal characteristics can be traced exactly in time and correlated with the distributed clocks system-wide. With this technology, machine-wide parallel hardware wiring of digital inputs or encoder signals for synchronization purposes is often no longer required.

 

Special features:

  • suitable for particularly fast signals due to very low input delay
  • synchronized operation through distributed clocks XFC technology possible
  • support of XFC technology timestamp

Product status:

product announcement

Product information

Technical dataMO1254-0000-1112
Product categoryI/O modules
Category/versiondigital input
Channels4
Input voltage24 V DC (-15 %/+20 %)
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V
Input filteradjustable 0…100 ms
Input currenttyp. 3 mA
SpecificationEN 61131-2, type 3, positive switching
Connection methodM12
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
Timestampyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use