DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

MO1512-0000-1112 | I/O module, 2-channel digital input, counter, 24 V DC, 1 kHz, M12

Presentation of the MX-System

Presentation of the MX-System

The MO1512-0000-1112 module is an up/down counter and transmits the counter value in an electrically isolated form to the higher-level automation device. When used as a single-channel up/down counter (32-bit), the pulse is set via the clock input; the counting direction is specified via the U/D input. Furthermore, the input can also be used as a gate input for triggering the counter. In 2-counter mode, two separate counters are available (Clock and Clock1 inputs), which can be parameterized as up or down counters. The signal states of the inputs are indicated by light emitting diodes. The MO1512-0000-1112 is particularly suitable for simple counting tasks such as the connection of a flow meter.

 

Special features:

  • suitable for simple counting tasks with counting frequencies up to 1 kHz, e.g., the connection of a flow meter
  • one up and down counter or two separate up or down counters

Product status:

product announcement

Product information

Technical dataMO1512-0000-1112
Product categoryI/O modules
Category/versiondigital input
Typecounter/speed indicator
Channels2
Input voltage24 V DC (-15 %/+20 %)
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V
Input currenttyp. 5 mA
SpecificationEN 61131-2, type 1, positive switching
Connection methodM12
Supply voltage from backplane24 V DC
Limit frequency1 kHz
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use