DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

MO2088-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, ground switching, M8

Presentation of the MX-System

Presentation of the MX-System

The MO2088-0000-1111 digital output module connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The module contains eight channels whose signal state is indicated by LEDs.

 

Special features:

  • ground switching
  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Overload and short-circuit proof outputs and reverse polarity protection

Product status:

product announcement

Product information

Technical dataMO2088-0000-1111
Product categoryI/O modules
Category/versiondigital output
Channels8
Output voltage24 V DC (-15 %/+20 %)
Output current0.5 A per channel
Specificationground switching
Connection methodM8
Load typeohmic, inductive, lamp load
Switching timestyp. TON: 50 µs, typ. TOFF: 200 µs
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use