DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

MO2502-0000-1112 | I/O module, 2-channel PWM output, 24 V DC, 0.5 A, M12

Presentation of the MX-System

Presentation of the MX-System

The MO2502-0000-1112 output module modulates the pulse width of a binary signal, and outputs it electrically isolated. The mark/space ratio is preset by a 16-bit value from the automation device. The output stage is protected against overload and short-circuit. The module contains two channels whose signal state is indicated by LEDs. The LEDs are driven in time with the outputs, and show the duty factor by their brightness.

 

Special features:

  • PWM output with push-pull output stage
  • Max. output current 0.5 A per channel
  • Separate frequency adjustable for each channel

Product status:

product announcement

Product information

Technical dataMO2502-0000-1112
Product categoryI/O modules
Category/versiondigital output
TypePWM
Channels2
Output voltage24 V DC (-15 %/+20 %)
Output current0.5 A per channel
Specificationpositive switching
Connection methodM12
Load typeohmic, inductive, lamp load
Switching timesTON: > 750 ns, TOFF: > 500 ns
Base frequency1 Hz…125 kHz, 250 Hz default
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use