DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

MO2624-0000-1112 | I/O module, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12

Presentation of the MX-System

Presentation of the MX-System

The MO2624-0000-1112 output module has four relays, each with a single contact. The relay contact can be used up to 125 V AC or 30 V DC. The signal state of the module is indicated by light emitting diodes. The MO2624-0000-1112 features potential-free contacts.

 

Special features:

  • Relay output
  • 4 x make contact
  • Connection of ohmic loads
  • potential-free

Product status:

product announcement

Product information

Technical dataMO2624-0000-1112
Product categoryI/O modules
Category/versiondigital output
Typerelay (mechanical)
Channels4
Output voltage125 V AC/30 V DC
Output current0.5 A AC/2 A DC per channel
Specificationpositive switching
Connection methodM12
Load typeohmic
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use