DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

MO3114-2233-1112 | I/O module, 2-channel analog input + 2-channel analog output, multi-function, ±200 mV…±30 V, ±20 mA, ±50 mA, 16 bit, single-ended, 10 ksps, galvanically isolated, M12

Presentation of the MX-System

Presentation of the MX-System

The MO3113-0223-1112 offers 3 flexibly applicable analog channels for demanding automation tasks. As MO31xx module it is equipped with 16-bit resolution, 10 ksps sampling rate per channel and 0.1% measurement/output uncertainty and offers 2 analog inputs (±200 mV...30 V/±20/50 mA) and 1 analog output (±10 V/±20 mA). The main difference between the MO311x and the MO310x concerns the galvanically isolated inputs in case differential measurements have to be made on different potentials. Input and output are routed via the same M12 connection. This allows measurement and control tasks to be performed simultaneously on one module. All settings are made via EtherCAT from the controller, status information is displayed on the module via LED. The 24 V sensor supply can be provided from the module if required.

Product status:

product announcement

Product information

Technical dataMO3114-2233-1112
Product categoryI/O modules
Category/versionanalog input, analog output, combination I/O
Typemulti-function, voltage, current
Channels4
Value range±30 V, ±15 V, ±10 V, ±5 V, ±200 mV, ±20 mA, ±50 mA
Resolution16 bit (incl. sign)
Conversion time1 ms (1 ksps sampling frequency)
Connection methodM12
Measurement error/ uncertainty< ±0.3 % (relative to full scale value)
Internal resistancevoltage input: > 130 Ω
current input: 85 Ω typ. + diode voltage
Loadvoltage output: > 5 kΩ
current output: < 500 Ω
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use