DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

MO3501-0008-1112 | I/O module, 1-channel analog input, measuring bridge, full bridge, 24 bit, 20 ksps, M12

Presentation of the MX-System

Presentation of the MX-System

The MO3501-0008-1112 is designed for the evaluation of measuring bridges in full-bridge configuration. It features an adjustable bridge supply and extensive self-test and connection test methods. All parameters can be set in the CoE. This allows weighing processes and load measurements with strain gauges to be carried out with high accuracy and sampling rate.

Product status:

product announcement

Product information

Technical dataMO3501-0008-1112
Product categoryI/O modules
Category/versionanalog input
Typemeasuring bridge (strain gauge)
Channels1
Resolution24 bit (incl. sign)
Conversion time50 µs/20,000 ksps per channel
Connection methodM12
Measurement error/ uncertainty< ±0.01 % (relative to full scale value)
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use