DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

MO3601-0007-1112 | I/O module, 1-channel analog input, IEPE/accelerometer, 24 bit, 20 ksps, M12

Presentation of the MX-System

Presentation of the MX-System

The MO3601-0007-1112 is designed for the evaluation of IEPE sensors, which are mainly used for vibration diagnosis and acoustics. All parameters can be set on a channel-by-channel basis, such as the constant current supply, which can be set to 0/2/4 mA. When the constant current supply is switched off, normal voltage measurement is also possible. The input characteristic is flexibly adjustable from DC to 10 Hz in the CoE. The module basically measures AC/DC voltage, but the internal scaler function can be used if, for example, an output in acceleration [m/s²] is desired.

Product status:

product announcement

Product information

Technical dataMO3601-0007-1112
Product categoryI/O modules
Category/versionanalog input
Typeacceleration (IEPE)
Channels1
Value range±10 V, ±5 V, ±2.5 V, ±1.25 V, 0…12/20 V
Resolution24 bit (incl. sign)
Conversion time20 μs (50.000 ksps per channel)
Connection methodM12
Measurement error/ uncertainty< ±0.1 % (relative to full scale value)
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use