DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

MO4004-1122-1112 | I/O module, 2-channel analog combi + 2-channel digital combi, 24 V DC, 0.5 A, multi-function, ±10 V, ±20 mA, 12 bit, single-ended, 1 ksps, M12

Presentation of the MX-System

Presentation of the MX-System

The MO4004-1122-1112 is a universal module for typical I/O standard signals. Each channel simultaneously provides digital function (24 V DC) and analog function (10 V or 20 mA), either as output or input.

The module combines the analog function of MO30xx (12 bit, 1 kSps, 0.3%) with MO10xx (24 V input) and MO20xx (24 V output, 0.5 A). A wide variety of measurement and control tasks can be realized with an MO4004-1122-1112 module. All settings are made via EtherCAT from the controller, status information is displayed on the module via LED, the sensor supply with 24 V DC can be made from the module if required.

Product status:

product announcement

Product information

Technical dataMO4004-1122-1112
Product categoryI/O modules
Category/versiondigital input, digital output, analog input, analog output, combination I/O
Typevoltage, current
Channels4
Value range24 V, 0.5 A, ±10 V, ±20 mA
Resolution12 bit (16 bit presentation incl. sign)
Conversion time1 ms (1 ksps sampling frequency)
Connection methodM12
Measurement error/ uncertainty< ±0.3 % (relative to full scale value)
Internal resistancevoltage input: > 130 Ω
current input: 85 Ω typ. + diode voltage
Loadvoltage input: > 5 kΩ
current input: < 500 Ω
Input filteradjustable 0…100 ms
Input currenttyp. 3 mA (EN 61131-2, type 3)
Load typeohmic, inductive, lamp load
Switch logicP-switching
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use