DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

MO5001-0000-1112 | I/O module, 1-channel encoder interface, SSI, M12

Presentation of the MX-System

Presentation of the MX-System

The MO5001-0000-1112 is an SSI master and enables the direct connection of an absolute encoder with SSI (synchronous serial interface). Both singleturn and multiturn encoders are supported. The 24 V supply of the encoder can be provided directly via the module connection points. Extensive parameterization allow optimum adaptation to different encoder types.

 

Special features:

  • baud rate up to max. 1 MHz
  • coding: gray and binary
  • data length up to 32 bit, flexibly adjustable
  • separate evaluation of a status error bit (power fail bit) in the process data
  • hot-swappable

 

Via the distributed clocks function, the position value is read out exactly synchronously with other processes. If the distributed clocks function is deactivated, the MO5001-0000-1112 clocks synchronize with the EtherCAT cycle. The encoder profile enables simple and fast linking of the process data for motion control applications.

Product status:

product announcement

Product information

Technical dataMO5001-0000-1112
Product categoryI/O modules
Category/versionposition measurement
Typeabsolute
TechnologySSI
Channels1
Connection methodM12
Resolutionup to 32 bit, 24 bit by default
Data directionread
Encoder connectionD+, D-, C+, C-
Encoder operating voltage24 V DC
Supply voltage from backplane24 V DC
Data transfer ratesvariable up to 1 MHz, 250 kHz default
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use