The MO2914-0000-1112 TwinSAFE component is equipped with four safe, digital outputs for 24 V DC actuators with up to 2 A per channel. The sum current is limited to 4 A. The signal state is shown on the display; the signal interface and the power supply for the actuators are established via screw-type M12 connectors.
The module offers safety parameters for specifically adapting the functionality to the safety requirements that apply in each case. The parameters are not stored directly on the component, but are instead transmitted to the module via a TwinSAFE Logic-capable component when the safety application is started.
Additionally, the module has an integrated TwinSAFE Logic system and can also be used as a safety controller.
Product status:
regular delivery
Product information
| Technical data | MO2914-0000-1112 |
|---|---|
| Product category | I/O modules |
| Category/version | TwinSAFE |
| Connection method | M12 connector |
| Channels | 4 safe outputs |
| Output voltage/current | 24 V DC/2 A |
| Safety functions | integrated TwinSAFE logic |
| Housing data | R1S1T1 |
|---|---|
| Baseplate interface | data connector |
| Number of data slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use