DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

MS1010-0022-1214 | System module, power infeed + power output, 24 V DC, 48 V DC, 10 A, B17

Presentation of the MX-System

Presentation of the MX-System

The MS1010-0022-1214 module is a module for direct supply of 24 V DC and 48 V DC. It is equipped with a filter unit for both voltages. Connection is via a 5-pin B17 connector. An output socket is also available in the B17 connector version for feed-through supply voltages.

Product status:

product announcement

Product information

Technical_dataMS1010-0022-1214
Product categorysystem modules
Category/versionpower infeed
Output voltage data connector24/48 V DC
Output voltage forwarding24/48 V DC
Output current data connector10 A
Output current forwarding10 A
Connection methodB17
External supply voltage24/48 V DC
External feed current10 A max.
Baseplate interfacedata connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use