DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

MS1020-0052-1245 | System module, power infeed + power output, 400 V AC, 600 V DC, 25 A, B23

Presentation of the MX-System

Presentation of the MX-System

The MS1020-0052-1245 module is a module for the direct supply of a 3-phase AC voltage and the DC link circuit for drive technology. Both voltages are connected in one cable by means of a 7-pin B23 connector. An additional module must be used for the EtherCAT connection. An output socket is also available in the B23 connector version for feed-through supply voltages.

Product status:

product announcement

Product information

Technical_dataMS1020-0052-1245
Product categorysystem modules
Category/versionpower infeed
Output voltage power connector400 V AC/600 V DC
Output voltage forwarding400 V AC/600 V DC
Output current power connector20 A
Output current forwarding20 A
Connection methodB23
External supply voltage400 V…480 V AC/600 V DC
External feed current25 A max.
Baseplate interfacepower connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use