DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

MS2210-0022-1214 | System module, EtherCAT power infeed + forwarding, EtherCAT, 24 V DC, 48 V DC, 10 A, B17

Presentation of the MX-System

Presentation of the MX-System

The MS2200-2022-1214 bus coupler is the link between the EtherCAT protocol and the MX modules. In addition to coupling the data communication, the integrated B17 hybrid connector is also used to feed the control voltage of 24 V DC and 48 V AC with up to 10 A into the MX-System.

The module also includes a power output for low voltages including EtherCAT communication. Up to 10 A each at 24 V and 48 V can be distributed via the second B17 hybrid connector to supply a remote control unit.

Product status:

product announcement

Product information

Technical_dataMS2210-0022-1214
Product categorysystem modules
Category/versionEtherCAT power infeed
Output voltage data connector24/48 V DC
Output voltage forwarding24/48 V DC
Output current data connector10 A
Output current forwarding10 A
Connection methodB17
External supply voltage24/48 V DC
External feed current10 A max.
Distance between stationsmax. 100 m (100BASE-TX)
Baseplate interfacedata connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Weight400 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use