DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

MS2306-0002-1111 | System module, EtherCAT power infeed + forwarding, EtherCAT P, 24 V DC, 6 A, M8

Presentation of the MX-System

Presentation of the MX-System

The EtherCAT power supply module MS2306-0002-1111 is the link between the EtherCAT protocol and the MX-System modules. The integrated EtherCAT-P M8 connector is used not only to couple the data communication but also to feed the control voltage of 24 V DC with a total of up to 6 A (2x 3 A) into the MX-System.

Product status:

product announcement

Product information

Technical_dataMS2306-0002-1111
Product categorysystem modules
Category/versionEtherCAT power infeed
Output voltage data connector24 V DC
Output voltage forwarding24 V DC
Output current data connector6 A (2 x 3 A)
Output current forwarding6 A (2 x 3 A)
Connection methodM8
External supply voltage24 V DC
External feed current6 A max. (2 x 3 A)
Distance between stationsmax. 100 m (100BASE-TX)
Baseplate interfacedata connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use