DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

MS2610-1002-1334 | System module, EtherCAT power infeed + forwarding, EtherCAT, 260 V AC, 10 A, B17, power supply 24 V DC, 7 A

Presentation of the MX-System

Presentation of the MX-System

The MS2610-1002-1334 EtherCAT power infeed module serves as the link between the EtherCAT protocol and the MX-System modules. In addition to coupling the data communication, the integrated B17 hybrid connector is also used to feed AC voltages from 90 to 260 V AC with up to 10 A into the MX-System.

A power supply unit with an output current of 7 A DC is already integrated in the MS2610-1002-1334 to supply the 24 V DC control voltage of the MX-System.

The module also includes a power output for AC voltages from 90 to 260 V AC including EtherCAT communication. Up to 10 A can be connected via the second B17 hybrid connector to supply an additional remote control unit.

Product status:

product announcement

Product information

Technical_dataMS2610-1002-1334
Product categorysystem modules
Category/versionEtherCAT power infeed
Output voltage data connector24 V DC
Output voltage forwarding230 V AC
Output current data connector7 A
Output current forwarding7 A
Connection methodB17
External supply voltage230 V AC
External feed current10 A max.
Distance between stationsmax. 100 m (100BASE-TX)
Power supply unit24 V
Baseplate interfacedata connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Weight1100 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S3T2
Dimensions (W x H x D)110 mm x 110 mm x 72 mm
Number of rows1
Number of slots3
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use