The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4208-3013-1122 EtherCAT power output module provides 24 V DC and up to 4 A or 48 V DC and up to 8 A for additional consumers. Three channels are supplied via separate connectors.
The integration of an EtherCAT power output module allows MX-System stations to be expanded to include EtherCAT Box modules as well as any other EtherCAT devices, such as EtherCAT valve terminals.
Product status:
regular delivery
Product information
| Technical data | MS4208-3013-1122 |
|---|---|
| Product category | system modules |
| Category/version | EtherCAT power output |
| Output voltage/current, external | 24 V DC/4 A, 48 V DC/8 A |
| Connection technology output, external | M12 connector |
| Switchable output | yes |
| Output protection | eFuse |
| EtherCAT forwarding | M12 connector |
| Channels | 3 |
| Housing data | R1S1T2 |
|---|---|
| Baseplate interface | data connector |
| Number of data slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use