DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

MS9230-1011-2109 | System module, baseplate expansion, EtherCAT, 24 V DC, 48 V DC, 400 V AC and 600 V DC

Presentation of the MX-System

Presentation of the MX-System

The MS9230-1011-2109 system module offers the possibility to extend a 2-row baseplate by 300 mm and to integrate electronic modules into the MX-System without having to use an external unit.

 

An RJ45 port for EtherCAT and a push-pull terminal block with four digital I/Os as well as 24 V DC and 48 V DC are available as interfaces. The voltages are protected by the system. Furthermore, a 7-pole terminal block for the voltages 400 V AC and 600 V DC is available. These must be fused when used within the module.

Product status:

Product announcement

Product information

Technical_dataMS9230-1011-2109
Product categorysystem modules
Category/versionexpansion
Output voltage forwarding400 V AC/24 + 48 + 600 V DC
Output current forwarding25 A/4 + 10 + 25 A
Connection methodterminal box
Fuse24 + 48 V DC, fused on terminal strip
Baseplate interfacedata and power connector
Diagnosticsyes
Hot swapno
TwinCAT versionTwinCAT 3
Approvals/markingsCE, (UL in preparation)
Housing dataR2S1
Dimensions (W x H x D)300 mm x 240 mm x 152 mm
Number of rows2
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use