With its robust and easy-to-mount design, the VOS3000 C-mount lens is ideal for use in harsh industrial automation environments. In addition to being straightforward to adjust, the focus and fixed aperture can be locked easily and precisely using compact screws. The broadband anti-reflection coating ranges from 420 nm to 1050 nm, while the vibration resistance facilitates reliable measurements in the visible and near infrared region. The VOS3000 is suitable for camera sensors up to a format of 1.2 inches.
Product status:
product announcement | estimated market release August 2026
Product information
| Technical data | VOS3000-1232 |
|---|---|
| Image circle | Ø 19.3 mm |
| Pixel size | 2.0 µm |
| Focal length | 12 mm |
| Aperture | f/3.2…f/16 |
| Aperture setting | manual |
| Sensor format | 1.2" (19.3 mm) |
| Max. angle of view | 30.4° x 22.9° |
| Resolution | 250 lp/mm |
| Working distance lower range | 100 mm |
| Working distance upper range | infinity |
| Spectral range | 420…1050 nm |
| Lens mount | C mount |
| Filter thread | M40.5 x 0.5 |
| Dimensions (Ø x D) | 44 x 73.9 mm |
| Protection rating | IP67, with lens protection tube |
| Operating temperature | 0…60°C |
| Storage temperature | -10…+60°C |
| Vibration/shock resistance | IEC60068-2-6 |
| Material compliance | VOS3000-1232 |
|---|---|
| CAS No. | no |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | not applicable |
| POP | compliant |
| RoHS | compliant with exemption |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use