Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX1030-N020 | System interfaces (service phase)

CX1030-N020 | System interfaces (service phase)

CX1030-N020 | System interfaces (service phase)

CX1030-N020 | System interfaces (service phase)

CX1030-N020 | System interfaces (service phase)

A number of optional interface modules are available for the basic CX1030 CPU module that can be installed ex factory. The system interfaces cannot be retrofitted or expanded in the field. They are supplied ex factory in the specified configuration and cannot be separated from the CPU module. The internal PC/104 bus runs through the system interfaces, so that further CX components can be connected. The power supply of the system interface modules is ensured via the internal PC/104 bus.

Multimedia capability is realized via the CX1030-N020 audio interface.

Product status:

service phase

Product information

Technical dataCX1030-N020
InterfacesLine IN, Line Mic IN, Line OUT
Type of connection3.5 mm socket for jack plug
Propertiesbuilt-in PC beeper, Line OUT output, max. 200 mW, suitable for earphones
Power supplyvia system bus (through CX1100-xxxx power supply modules)
Dimensions (W x H x D)19 mm x 100 mm x 51 mm
Weightapprox. 80 g
Relative humidity95%, no condensation
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2025 - Terms of Use