A number of optional interface modules are available for the basic CX1030 CPU module that can be installed ex factory. The system interfaces cannot be retrofitted or expanded in the field. They are supplied ex factory in the specified configuration and cannot be separated from the CPU module. The internal PC/104 bus runs through the system interfaces, so that further CX components can be connected. The power supply of the system interface modules is ensured via the internal PC/104 bus.
The modules CX1030-N030 and CX1030-N040 offer a total of four serial RS232 interfaces with a maximum transfer speed of 115 kbaud. These four interfaces can be implemented in pairs as RS422/RS485, in which case they are identified as CX1030-N031 and CX1030-N041 respectively.
Product status:
service phase
Product information
| Technical data | CX1030-N041 |
|---|---|
| Interfaces | 1 x COM3 + 1 x COM4, RS422/RS485 |
| Type of connection | 2 x D-sub socket, 9-pin |
| Properties | max. baud rate 115 kbaud, not combinable with N030/N040 |
| Power supply | via system bus (through CX1100-xxxx power supply modules) |
| Dimensions (W x H x D) | 19 mm x 100 mm x 51 mm |
| Weight | approx. 80 g |
| Relative humidity | 95%, no condensation |
| Operating/storage temperature | 0…+55°C/-25…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protection rating | IP20 |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use