Beckhoff has an attractive software package for creating advanced and intuitive human-machine interfaces for CNC-controlled machines: the TF5310 TwinCAT 3 CNC HMI Base library. It is based entirely on the TF2000 TwinCAT 3 HMI Server and therefore integrates seamlessly into the TwinCAT HMI product family.
A wide range of technology-specific controls is included, e.g:
- axis display
- spindle and speed override
- jog and inching functions
- contour editor
- tool data and zero offset table
The included G-Code editor supports cycle-based CNC programming in conjunction with the following cycle products: TF5225, TF5245, and TF5293. The package also includes a soft keypad (MCP) that can be configured during runtime.
Integration into real time is achieved via a dedicated TwinCAT HMI server extension. It aggregates data from TwinCAT PLC and CNC into a common data model and makes it available to the client components.
TwinCAT 3 CNC HMI Base allows user interfaces to be designed freely, taking customer-specific design rules into account. Ready-to-use templates are also available to facilitate the engineering process.
Product status:
product announcement | estimated market release 3rd quarter 2026
Product information
| Technical data | TF5310 |
|---|---|
| Required license | TF5200, TF5210 |
| Includes | TF2000 |
| Operating system | Windows 10, Windows 11, TwinCAT/BSD |
| CPU architecture | x86, x64 |

| Ordering information | |
|---|---|
| TF5310-0v50 | TwinCAT 3 CNC HMI Base, platform level 50 (Performance Plus) |
| TF5310-0v60 | TwinCAT 3 CNC HMI Base, platform level 60 (Mid Performance) |
| TF5310-0v70 | TwinCAT 3 CNC HMI Base, platform level 70 (High Performance) |
| TF5310-0v80 | TwinCAT 3 CNC HMI Base, platform level 80 (Very High Performance) |
| TF5310-0v81 | TwinCAT 3 CNC HMI Base, platform level 81 (Very High Performance) |
| TF5310-0v82 | TwinCAT 3 CNC HMI Base, platform level 82 (Very High Performance) |
| TF5310-0v83 | TwinCAT 3 CNC HMI Base, platform level 83 (Very High Performance) |
| TF5310-0v84 | TwinCAT 3 CNC HMI Base, platform level 84 (Very High Performance) |
| TF5310-0v90 | TwinCAT 3 CNC HMI Base, platform level 90 (Other 1…4 Cores) |
| TF5310-0v91 | TwinCAT 3 CNC HMI Base, platform level 91 (Other 5…8 Cores) |
| TF5310-0v92 | TwinCAT 3 CNC HMI Base, platform level 92 (Other 9…16 Cores) |
| TF5310-0v93 | TwinCAT 3 CNC HMI Base, platform level 93 (Other 17…32 Cores) |
| TF5310-0v94 | TwinCAT 3 CNC HMI Base, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2026 - Terms of Use