ZB9014 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green, CMG, CSA, PLTC

ZB9014 | Industrial Ethernet/EtherCAT cable,  shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green, CMG, CSA, PLTC

ZB9014 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green, CMG, CSA, PLTC

ZB9014 | Industrial Ethernet/EtherCAT cable,  shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green, CMG, CSA, PLTC

ZB9014 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green, CMG, CSA, PLTC

Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green, CMG, CSA, PLTC-ER

Product status:

regular delivery

Product information

Technical dataZB9014
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)2 x 2 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket colorgreen

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9014sold by the meter
Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use