The EP2008-0001 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The sum current of all outputs is limited to 4 A.
The signal status of the channels is indicated by LEDs. The signals are connected via M8 screw type connectors.
The EP2008-0701 has three additional hexadecimal ID switches. In this way, an individual address from 0...4095 can be set, allowing unique identification regardless of installation position, as required by some device profiles for certain industries, such as the semiconductor industry.
Product status:
regular delivery
Product information
| Technical data | Digital output |
|---|---|
| Load type | ohmic, inductive, lamp load |
| Rated load voltage | 24 V DC (-15%/+20%) |
| Max. output current | 0.5 A (short-circuit proof) per channel |
| Switching times | typ. TON: 50 µs, typ. TOFF: 100 µs |
| Short-circuit current | typ. 1.5 A |
| Technical data | General |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x M8 socket, 4-pin, A-coded, shielded |
| Number of configurable IDs | 4096 |
| Number of outputs | 8 |
| Output connections | M8 x 1, 3-pin, A-coded |
| Distributed clocks | – |
| Current consumption from US | 120 mA |
| Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, A-coded |
| Electrical isolation | 500 V |
| Weight | approx. 200 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL |
| Housing data | 8 x M8, 4 x M12, ID switch |
|---|---|
| Dimensions (W x H x D) | 30 mm x 155 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
| Material compliance | EP2008-0701 |
|---|---|
| CAS No. | 7439-92-1, 115-86-6 |
| REACH SVHC | Lead, Triphenyl phosphate |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

