The ER9320-0022 EtherCAT Box connects PROFINET RT networks to the EtherCAT Box modules (EPxxxx, ERxxxx and EQxxxx) and converts the telegrams from PROFINET RT to EtherCAT. One station consists of an ER9320-0022 and any number of EtherCAT Box modules. The box is connected to PROFINET RT via a D-coded M12 socket (in/out). With EtherCAT, the PROFINET RT box can use the powerful and ultra-fast I/O system with its large selection of EtherCAT Box modules. The ER9320-0022 supports the PROFINET RT profile and seamlessly fits into PROFINET RT networks.
Product status:
regular delivery
Product information
| Technical data | ER9320-0022 |
|---|---|
| Protocol | PROFINET RT |
| Bus interface | 2 x M12 socket, D-coded (switched) |
| Task within EtherCAT system | coupling of standard digital and analog EtherCAT Box modules to PROFINET RT networks |
| Number of EtherCAT Box modules | depending on the process data size |
| Type/number of peripheral signals | depending on the process data size |
| Nominal voltage | 24 V DC (-15%/+20%) |
| Current consumption from US | 200 mA |
| Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
| Data transfer rates | 100 Mbit/s |
| Configuration | automatic |
| Electrical isolation | 500 V |
| Power supply | 24 V DC (-15%/+20%) |
| Weight | approx. 450 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL |
| Housing data | 16 x M8, 8 x M12 |
|---|---|
| Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
| Material | zinc die-cast |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
| Material compliance | ER9320-0022 |
|---|---|
| CAS No. | 7439-92-1, 115-86-6 |
| REACH SVHC | Lead |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | 8f84cd29-9fea-4831-8cfe-278c8979d74e |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

