The ELM360x EtherCAT Terminals are designed for the evaluation of IEPE sensors (Integrated Electronics Piezo-Electric), which are mainly used for vibration diagnostics and acoustics. The constant current feed can be set to 0/2/4 mA. The input characteristics are also flexibly adjustable from DC to 10 Hz in the CoE. The ELM360x basically measures voltages AC/DC and in addition, the internal scaler function can be used if, for example, an output in acceleration [m/s²] is desired. In voltage measurement mode 12 different measurement ranges from ±20 mV to ±10 V and 0 to 20 V are adjustable.
Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM360x modules for IEPE evaluation offer a maximum sampling rate of 20,000 or 50,000 samples per second. IEPE sensors are often connected via coaxial cables, therefore the ELM360x-0002 feature a BNC connector. The 2-pin version with push-in (ELM360x-0000) on the other hand is ideal for industrial use where a plug is unplugged less frequently for maintenance purposes and fast wiring is much more important.
Available on request as variant with factory calibration certificate or ISO 17025-/DAkkS-compliant certificate including Beckhoff recalibration service.
The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
regular delivery
Product information
| System data | ELM360x |
|---|---|
| Voltage measurement | ±10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…10/20 V (application notes for ±10 V measurement see documentation) |
| IEPE measurement | current feed 2/4 mA, can be deactivated, acquisition of the modulated AC voltage, AC/DC coupling (parameterizable high-pass) |
| Technical data | ELM3602-0032 |
|---|---|
| Number of channels | 2 |
| Technology | IEPE, voltage measurement |
| Signal type | single-ended |
| Connection technology | 2-wire |
| Connection type | BNC, shielded |
| Max. sampling rate | max. 20 µs/50 ksps (per channel, simultaneously) |
| Oversampling factor | n = 1…100 selectable |
| Internal resistance | > 2 MΩ |
| Measurement error/uncertainty | typ. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value (DC), see documentation |
| Temperature coefficient | typ. < 10 ppm/K |
| Calibration certificate (analog) | externally calibrated |
| Connection diagnostics | broken wire/short circuit |
| Functional diagnostics | yes |
| Distributed clocks | yes, accuracy << 1 µs |
| Resolution | 24 bit (incl. sign) |
| Electrical isolation | Channel/channel | no |
| Electrical isolation | Channel/bus | 707 V DC (type test) |
| Electrical isolation | Channel/SGND | 707 V DC (type test) |
| Current consumption E-bus | typ. 460 mA |
| Current consumption power contacts | – |
| Weight | approx. 350 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Thermal dissipation | typ. 3 W |
| Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP20/variable |
| Approvals/markings | CE, UL |
| Housing data | ELM-30-BNC |
|---|---|
| Design form | metal housing with signal LEDs |
| Material | zinc die-cast |
| Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
| Side by side mounting by means of | double slot and key connection |
| Marking | – |
| Wiring | BNC |
| Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
*s: solid wire; st: stranded wire; f: with ferrule
| Ordering information | |
|---|---|
| ELM3602-0032/000533520 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, BNC, externally calibrated, ISO 17025 |
| ELM3602-0032/000533521 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 24 bit, 50 ksps, BNC, externally calibrated, DAkkS |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

