ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-inNew

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

Image similar, may contain optional accessories
ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

Power contact
+24 V DC
Power contact
0 V
ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

ED9183 | EtherCAT Terminal, potential distribution, 16 x 1 potential, push-in

The ED9183 potential distribution terminal provides one potential with 16 terminals points each for potential distribution of up to 60 V AC/DC and enables the tapping of the voltages without further terminal blocks or wiring work. The power contacts are fed through to the next terminal without connecting to the terminal points.

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

GeneralED9183
Internal communication protocolno (passive)
SystemED9183
Functionpotenial distribution, 16 x 1 potential
Diagnosticsno
XFCED9183
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED9183
Power contacts | Input voltagemax. 60 V DC/30 V AC
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Environmental conditionsED9183
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED9183
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use