ZS5301-xxxx | Mounting accessories power supplies

The ZS5301-xxxx mounting accessories are used to mount a power supply on a flat surface without using a DIN rail.

Product status:

regular delivery

Product information

Ordering information
ZS5301-00012 x wall mounting adapter, 8 mm x 143 mm x 7 mm, 50 g, for PS3031-xxxx-0001, PS3001-2410-0001, PS90xx-xx20-0001
ZS5301-00022 x wall mounting adapter, 18 mm x 145 mm x 28 mm, 180 g, for PS3001-2420-0001, PS3011-xxxx-0000, PS3031-xxxx-0000, PS9011-2440-0000, PS9401-2440-0000, PS9421-4840-0000, PS9711, PS9771
ZS5301-00032 x wall mounting adapter, 16 mm x 148 mm x 34 mm, 85 g, for PS20xx, PS94xx, PS9731
ZS5301-00041 x side mounting bracket, 145 mm x 65 mm x 37 mm, 140 g, for PS9401-24x0-0000
ZS5301-00051 x side mounting bracket, 145 mm x 65 mm x 44 mm, 160 g, for PS2001-2410-0000, PS9421-4840-0000, PS9711, PS9731
ZS5301-00061 x side mounting bracket, 145 mm x 65 mm x 63 mm, 180 g, for PS2031-2410-0000, PS3001-2410-0001
ZS5301-00071 x side mounting bracket, 145 mm x 65 mm x 76 mm, 195 g, for PS3031-4810-0001, PS3031-2420-0001, PS90xx
ZS5301-00081 x side mounting bracket, 145 mm x 65 mm x 85 mm, 215 g, for PS3001-2420-0001

Loading content ...

© Beckhoff Automation 2026 - Terms of Use