ZS7100-B002 | B12 protection cap, socket/flange, metal, IP67

ZS7100-B002 | B12 protection cap, socket/flange, metal, IP67

ZS7100-B002 | B12 protection cap, socket/flange, metal, IP67

ZS7100-B002 | B12 protection cap, socket/flange, metal, IP67

ZS7100-B002 | B12 protection cap, socket/flange, metal, IP67

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Metal protection cap for B12 socket/flange.

Product status:

regular delivery

Product information

Ordering information
ZS7100-B002B12 protection cap, socket/flange, metal, IP67, packaging unit = 5 pieces, including loss protection
Material complianceZS7100-B002
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.614ee1be-28e0-4f82-aa6e-e13ccbb194a9
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use