ZK1090-9191-Bxxx | Industrial-Ethernet/EtherCAT patch cable, Cat.5, PVC, 1 x 4 x AWG22, fixed installation

RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current1.5 A
Rated voltage150 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved7.5 x outer cable diameter
Min. bending radius, fixed installation3 x outer cable diameter
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.80 mm
B143.80 mm
Ordering informationLength
ZK1090-9191-B0050.50 m
ZK1090-9191-B0101.00 m
ZK1090-9191-B0151.50 m
ZK1090-9191-B0202.00 m
ZK1090-9191-B0303.00 m
ZK1090-9191-B0505.00 m
ZK1090-9191-B10010.00 m
ZK1090-9191-B33033.00 m
ZK1090-9191-B50050.00 m
ZK1090-9191-B60060.00 m
ZK1090-9191-B65065.00 m
ZK1090-9191-B70070.00 m
ZK1090-9191-B85085.00 m
ZK1090-9191-D125125 m
ZK1090-9191-D140140 m
ZK1090-9191-D250250 m
ZK1090-9191-D270270 m
ZK1090-9191-D290290 m

Further length on request

Loading content ...

Material complianceZK1090-9191-Bxxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-9191-B005SCIP submission in progress
ZK1090-9191-B010SCIP submission in progress
ZK1090-9191-B015SCIP submission in progress
ZK1090-9191-B020SCIP submission in progress
ZK1090-9191-B030SCIP submission in progress
ZK1090-9191-B050SCIP submission in progress
ZK1090-9191-B100SCIP submission in progress
ZK1090-9191-B330SCIP submission in progress
ZK1090-9191-B500SCIP submission in progress
ZK1090-9191-B600SCIP submission in progress
ZK1090-9191-B650SCIP submission in progress
ZK1090-9191-B700SCIP submission in progress
ZK1090-9191-B850SCIP submission in progress
ZK1090-9191-D125SCIP submission in progress
ZK1090-9191-D140SCIP submission in progress
ZK1090-9191-D250SCIP submission in progress
ZK1090-9191-D270SCIP submission in progress
ZK1090-9191-D290SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use