ZK1093-3131-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3131-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3131-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3131-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3131-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles3 million
Jacket coloryellow

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B141.00 mm
B2Ø 10.1 mm
Ordering informationLength
ZK1093-3131-10030.30 m
ZK1093-3131-10050.50 m
ZK1093-3131-10101.00 m
ZK1093-3131-10303.00 m
ZK1093-3131-115015.00 m
ZK1093-3131-125025.00 m
ZK1093-3131-150050.00 m
ZK1093-3131-1999100 m

Further length on request

Loading content ...

Material complianceZK1093-3131-1xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1093-3131-10034538a450-b1a5-405e-bcc3-03942ae0b7e2
ZK1093-3131-1005329b4d7e-3c4e-4118-b015-b7b115c52a7d
ZK1093-3131-10106364f9e0-1681-4f92-9566-7105b3b2d1f1
ZK1093-3131-10307d0e80fe-395f-404e-8dad-c4acf079ecdd
ZK1093-3131-1150SCIP submission in progress
ZK1093-3131-1250SCIP submission in progress
ZK1093-3131-1500SCIP submission in progress
ZK1093-3131-1999SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use