ZK1093-3333-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, angled, male, 4-pin, A-coded – M8, plug, angled, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million
Jacket coloryellow

For further technical details, please refer to the data sheet.

A129.80 mm
A226.30 mm
B129.80 mm
B226.30 mm
Ordering informationLength
ZK1093-3333-00010.12 m
ZK1093-3333-00020.20 m
ZK1093-3333-00050.50 m
ZK1093-3333-00101.00 m
ZK1093-3333-00202.00 m
ZK1093-3333-00303.00 m

Further length on request

Loading content ...

Material complianceZK1093-3333-0xxx
CAS No.115-86-6
REACH SVHCTriphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1093-3333-0001709b56f2-10ac-4d00-b03d-e8e3b0c056c2
ZK1093-3333-00029572dc69-2101-4460-96c1-e251ffe8ed4a
ZK1093-3333-0005SCIP submission in progress
ZK1093-3333-0010834b6271-6f2f-4973-977d-63abf6bd56d3
ZK1093-3333-0020SCIP submission in progress
ZK1093-3333-0030cd6dd98a-c8f8-4496-a585-b7bf9c02a3a1

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use