ZK2000-6200-7xxx | Sensor cable, PP, 4 x 0.25 mm², fixed installation, food & beverage

M12, socket, straight, female, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataCable by meter
Operating voltage≤ 250 V
Cross-section (power)4 x 0.34 mm² (AWG22)
UseFood and Beverage
Material jacketPP (polypropylene)
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles20 million
Jacket colororange

For further technical details, please refer to the data sheet.

A143.80 mm
Ordering informationLength
ZK2000-6200-70101.00 m

Further length on request

Loading content ...

Material complianceZK2000-6200-7xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK2000-6200-7010SCIP submission in progress

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use