For optimized operating concepts: The Next multi-touch panel generation
The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.
The fanless CP46xx built-in Panel PCs with Arm® processors are ideal for visualization and system operation with TwinCAT 3 HMI for complex visualization or third-party visualization with sufficient computing power for small to medium TwinCAT applications. The energy-efficient devices without rotating components minimize downtime and lower the demand on storage media thanks to lean Linux®-based applications.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
product announcement | estimated market release 3rd quarter 2026
| Product variants | Processor | Product status |
|---|---|---|
| CP46xx-0010 | Arm® processor with 6 cores, consisting of
2 cores Arm® Cortex®-A78, 2.0 GHz and 4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30) | product announcement |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
| Technical data | CP46xx-0010 |
|---|---|
| Device type | Fanless multi-touch built-in Panel PC |
| Housing | aluminum housing with glass front |
| Slots for hard disk/flash | changeable 3D flash |
| Protection rating | front side IP65, rear side IP20 |
| Operating temperature | 0…55°C |
| Touch screen | multi-finger touch screen |
| Processor | Arm® processor with 6 cores, consisting of 2 cores Arm® Cortex®-A78, 2.0 GHz and 4 cores Arm® Cortex®-A55, 2.0 GHz (TC3: 30) |
| Memory | 4 GB LPDDR4 RAM |
| Graphic | integrated in the processor |
| Ethernet | 2 x 100/1000BASE-T on-board |
| Hard disks/flash | changeable 3D flash |
| Interfaces | 2 x USB 3.2 Gen. 1 |
| Power supply | 24 V DC |
| Operating system | Beckhoff RT Linux® |
| CP46xx-0010 | |
|---|---|
| CP4607-0010 | 7-inch display 800 x 480 |
| CP4610-0010 | 10.1-inch display 1280 x 800 |
| CP4616-0010 | 15.6-inch display 1920 x 1080 |
| CP4618-0010 | 18.5-inch display 1920 x 1080 |
| CP4621-0010 | 21.5-inch display 1920 x 1080 |
| CP4624-0010 | 23.8-inch display 1920 x 1080 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use