The synchronous servomotors of the AM8000, AM8100 and AM8500 series are optionally available with a high-resolution two-channel safety encoder. This means that the motors have been developed to fulfil the critera for risk class SIL 3 PL e. Due to its compact design, the 19-bit encoder is universally available for all motor sizes > F2 (58 mm edge length). The robust, inductive encoder is optionally available with a battery-free absolute multi-turn variant with 4096 revolutions. The encoder's high accuracy of ±120 arc seconds makes it suitable for precise applications such as machine tools or printing machines. In combination with the AX8000 servo drives, the ELM72xx and TwinSAFE from Beckhoff, all drive-related safety functions in DIN EN ISO 13489-1:2008 can now be fulfilled.
| Order reference | For AM80uv-wxyz, AM81uv-wxyz and AM85uv-wxyz | |
|---|---|---|
| u | flange code F | |
| v | motor length | |
| x | winding code A…Z | |
| y = I | EnDat 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic identification plate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 3 (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM802x to AM807x | |
| y = J | EnDat 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic identification plate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 3 (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM802x to AM807x | |
| Information | The options cannot be installed in the field. | |
Products
AM8000 | Servomotors
The AM8000 synchronous servomotors with One Cable Technology are suitable for applications with the highest demands on dynamics, speed and performance.
AM8100 | Servomotors for compact drive technology
The AM8100 motors are specially designed for operation with the compact drive components in the smallest of mounting spaces.
AM8500 | Servomotors with increased rotor moment of inertia
The AM8500 motors with OCT provide an increased moment of inertia for applications with extremely high requirements for synchronism and control quality.