ZS4500-2021 | Connector set for AX5000, 1.5 to 25 A, socket 3-pin, socket 5-pin

ZS4500-2021 | Connector set for AX5000, 1.5 to 25 A, socket 3-pin, socket 5-pin

ZS4500-2021 | Connector set for AX5000, 1.5 to 25 A, socket 3-pin, socket 5-pin

ZS4500-2021 | Connector set for AX5000, 1.5 to 25 A, socket 3-pin, socket 5-pin

ZS4500-2021 | Connector set for AX5000, 1.5 to 25 A, socket 3-pin, socket 5-pin

connector set for AX5021: X51 socket 3-pin, X52 socket 5-pin

Product status:

regular delivery

Product information

Technical dataZS4500-2021
Connector typeconnector set

For further technical details, please refer to the data sheet.

Ordering informationZS4500-20xx | Connectors
ZS4500-2021connector set for AX5021: X51 socket 3-pin, X52 socket 5-pin

included in the scope of the AX5021 supply

© Beckhoff Automation 2026 - Terms of Use