The AM1011 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.17 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 50 W at a rated voltage of 230 V AC.
At a rated voltage of 400 V AC, a system built by combining the AX1103-3xxx (single-axis module) or AX1203-3xxx (dual-axis module) has an output of 100 W. It is available with the OCT feedback system (absolute encoder). The economy servomotor with flange code I1 (40 mm) and motor length 1 has a shaft diameter of 8 mm and a free shaft end of 25 mm.
Product status:
product announcement | estimated market release 4th quarter 2026
| Product variants | Standstill torque | Standstill current | Rated power | Rated speed |
|---|---|---|---|---|
| AM1011-wDyz | 0.17 Nm | 1.65 A | 0.05 kW | 3000 min-1 |
The technical specifications refer to a nominal voltage of 230 V AC.
© Beckhoff Automation 2026 - Terms of Use